Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NQ Panelboards
Schneider Eletric NQFP15 Picture

NQFP15

Green premium brand logo Product Logo
Schneider Eletric NQFP15 Picture
NQFP15
Green premium brand logo Product Logo

NQ Panelboard Acc. Filler Plate Kit qty 15

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 68.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Load Center Filler Plate
    quantity per set
    Set of 15
    Complementary
    material
    Plastic
    Maximum Width
    2.49 in (63.25 mm)
    Maximum Height
    0.75 in (19.05 mm)
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    00014 - NON-NEG RTA PNLBD PARTS
    Discount Schedule
    PE1A
    GTIN
    00785901484288
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.18 lb(US) (0.08 kg)
    Returnability
    Yes
    Country of origin
    US
    Packing Units
    Package 1 Height
    1.50 in (3.810 cm)
    Package 1 width
    7.80 in (19.812 cm)
    Package 1 Length
    4.60 in (11.684 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 160.7 KB
    Date 1/4/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.9 MB
    Date 1/1/08
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQFP15 : NQFP15_ROHS_CHINA_DECLARATION
    Description
    NQFP15_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/1/20
    Description
    NQFP15_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQFP15 : NQFP15_ROHS_DECLARATION
    Description
    NQFP15_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/1/20
    Description
    NQFP15_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQFP15 : NQFP15_REACH_DECLARATION
    Description
    NQFP15_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/1/20
    Description
    NQFP15_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.