Schneider Electric USA Website

Welcome to our website.

Select your location

View all NQ Panelboards
Schneider Eletric NQSE184300F Picture

NQSE184300F

Product Logo
Schneider Eletric NQSE184300F Picture
NQSE184300F
Product Logo

NQ Panelboard Serv Entr 300A, 1 Phase, 84 CCT, Main Breaker, Flush Trim

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 3,250.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    NQ
    product or component type
    Load Center
    cover type
    Flush cover
    Complementary
    Line Rated Current
    300 A
    [Ue] rated operational voltage
    120/240 V AC
    mounting mode
    Flush-mounted
    device mounting
    Flush
    poles description
    2-pole
    Max Incoming Wire Gauge
    AWG 1/0 aluminium/copper
    load center type
    Main breaker
    number of circuits
    84
    Phase
    1 phase
    wiring configuration
    2-wire
    enclosure material
    Galvanized steel
    height
    1625.60 mm (64 in)
    width
    558.80 mm (22 in)
    depth
    146.05 mm (5.75 in)
    Environment
    product certifications
    CSA
    NEMA degree of protection
    NEMA Type 1 indoor)
    Ordering and shipping details
    Category
    41011 - NQOD 3 PHASE SERVICE ENTRANCE
    Discount Schedule
    SP2D
    GTIN
    00785901526223
    Returnability
    Yes
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 1/20/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQSE184300F : NQSE184300F_ROHS_CHINA_DECLARATION
    Description
    NQSE184300F_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NQSE184300F_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQSE184300F : NQSE184300F_ROHS_DECLARATION
    Description
    NQSE184300F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NQSE184300F_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQSE184300F : NQSE184300F_REACH_DECLARATION
    Description
    NQSE184300F_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NQSE184300F_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /