Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial CRN
Schneider Eletric NSYAW26 Picture

NSYAW26

Schneider Eletric NSYAW26 Picture
NSYAW26

Acrylic window H200xW600xD45mm, IP 55. delivered with lock and hinges.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 7.72 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    For enclosure nominal dimensions
    -
    range compatibility
    Spacial S3D
    Spacial CRN
    mounting location
    Installation on door or panel
    mounting support
    Gasket, for installation on front panel
    device composition
    1 acrylic window
    2 hinge
    1 lock
    1 fixings and drilling template
    material
    Transparent acrylic
    lock type
    Closure by lock
    type of keylock
    Lock with key
    number of locks
    2
    key number
    1242E
    Complementary
    height
    7.87 in (200 mm)
    width
    23.62 in (600 mm)
    depth
    1.77 in (45 mm)
    IP degree of protection
    IP55
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480180316
    Package weight(Lbs)
    2.18 kg (4.8 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /