USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLA
Schneider Eletric NSYAZ3PLA Picture

NSYAZ3PLA

Green premium brand logo
Schneider Eletric NSYAZ3PLA Picture
NSYAZ3PLA
Green premium brand logo

Coupling device for instal.ver.PLA+NSYZNPLAxx on 900mmplinth NSYZHPLA D320mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    129.24 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling kit
    Application
    Multi-purpose
    mounting support
    Plinths, between plinth H:60mm and plinth H:900mm
    range compatibility
    Thalassa PLA PLAZ
    Thalassa PLA PLAZT
    device composition
    2 plate
    Complementary
    fixing mode
    Screwed M12 - plinth H:60 mm with bottom part of enclosure
    By fixing element M14 - plinth H:60 mm with plinth H:900 mm
    height
    1.97 in (50 mm)
    width
    10.63 in (270 mm)
    depth
    2.44 in (62 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480194931
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 65.5 KB
    Date 7/3/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 212.8 KB
    Date 8/22/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAZ3PLA_ROHS_DECLARATION
    Description
    NSYAZ3PLA_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    NSYAZ3PLA_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 90 KB
    Date 9/28/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAZ3PLA_REACH_DECLARATION
    Description
    NSYAZ3PLA_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    NSYAZ3PLA_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYAZ3PLA_ROHS_CHINA_DECLARATION
    Description
    NSYAZ3PLA_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    NSYAZ3PLA_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /