Schneider Electric USA Website

Welcome to our website.

Select your location

View all Thalassa PLA
Schneider Eletric NSYBANPLA74 Picture

NSYBANPLA74

Green premium brand logo
Schneider Eletric NSYBANPLA74 Picture
NSYBANPLA74
Green premium brand logo

Horizontal support plate for PLA enclosure W750xD420mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 101.82 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting support
    Vertical uprights, for installation of one or several support plates
    range compatibility
    Thalassa PLA
    device composition
    fixing elements
    1 plate
    Complementary
    material
    galvanised steel
    adjustment
    Adjustable in height every 50 mm uprights
    maximum load
    110.23 lb(US) (50 kg)
    height
    0.71 in (18 mm)
    width
    27.87 in (708 mm)
    depth
    13.39 in (340 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480194535
    Package weight(Lbs)
    0.20 kg (0.44 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 378.2 KB
    Date 3/17/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBANPLA74 : NSYBANPLA74_ROHS_CHINA_DECLARATION
    Description
    NSYBANPLA74_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    NSYBANPLA74_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBANPLA74 : NSYBANPLA74_ROHS_DECLARATION
    Description
    NSYBANPLA74_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    NSYBANPLA74_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 343.6 KB
    Date 10/4/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBANPLA74 : NSYBANPLA74_REACH_DECLARATION
    Description
    NSYBANPLA74_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    NSYBANPLA74_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /