USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYBCE12 Picture

NSYBCE12

Schneider Eletric NSYBCE12 Picture
NSYBCE12

Spacial SF brush flexible cable entry gaskets - 25 mm - 1200 mm enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    54.90 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Brush gasket
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    range compatibility
    Spacial SF suitable enclosure
    device composition
    2 gasket
    quantity per set
    Set of 1
    Complementary
    mounting support
    Cable gland plate
    cable entry
    1 or 2 entries
    fixing mode
    Clipped
    height
    1.57 in (40 mm)
    width
    Nominal 47.24 in (1200 mm)
    Real 19.88 in (505 mm)
    depth
    0.98 in (25 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606485130019
    Package weight(Lbs)
    435.92 kg (961.05 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 368.5 KB
    Date 10/19/17
    Files in document
    pdf
    346.9 KB
    stp
    21.6 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBCE12 : Spacial SF brush flexible cable entry gaskets - 25 mm - 1200 mm enclosure
    Description
    Spacial SF brush flexible cable entry gaskets - 25 mm - 1200 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Spacial SF brush flexible cable entry gaskets - 25 mm - 1200 mm enclosure
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBCE12 : Spacial SF brush flexible cable entry gaskets - 25 mm - 1200 mm enclosure
    Description
    Spacial SF brush flexible cable entry gaskets - 25 mm - 1200 mm enclosure
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    Spacial SF brush flexible cable entry gaskets - 25 mm - 1200 mm enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /