Schneider Electric USA Website

Welcome to our website.

Select your location

View all Spacial SF
Schneider Eletric NSYBPI228 Picture

NSYBPI228

Green premium brand logo
Schneider Eletric NSYBPI228 Picture
NSYBPI228
Green premium brand logo

Spacial SF rear panel internal fixing - 2200x800mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 269.82 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Rear panel
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Rear of enclosure
    quantity per set
    Set of 1
    Complementary
    range compatibility
    Spacial SF
    device composition
    fixing elements
    1 rear panel
    material
    steel
    color
    grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - from the inside of enclosure
    height
    Nominal 86.61 in (2200 mm)
    width
    Nominal 31.50 in (800 mm)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606485125909
    Package weight(Lbs)
    26.94 kg (59.4 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 425.5 KB
    Date 8/2/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBPI228 : Spacial SF rear panel internal fixing - 2200x800mm
    Description
    Spacial SF rear panel internal fixing - 2200x800mm
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Spacial SF rear panel internal fixing - 2200x800mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBPI228 : Spacial SF rear panel internal fixing - 2200x800mm
    Description
    Spacial SF rear panel internal fixing - 2200x800mm
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Spacial SF rear panel internal fixing - 2200x800mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBPI228 : Spacial SF rear panel internal fixing - 2200x800mm
    Description
    Spacial SF rear panel internal fixing - 2200x800mm
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    Spacial SF rear panel internal fixing - 2200x800mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /