USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLA
Schneider Eletric NSYBRP16PLAG Picture

NSYBRP16PLAG

Green premium brand logo
Schneider Eletric NSYBRP16PLAG Picture
NSYBRP16PLAG
Green premium brand logo

19" pivoting chassis 16U forPLA enclosure H1000xW750mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    355.19 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Mounting accessory
    product or component type
    19" rack
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    rack type
    Swing
    mounting location
    Front of enclosure
    range compatibility
    Thalassa PLA
    device composition
    fixing elements
    2 19" uprights
    quantity per set
    Set of 1
    number of units 19"
    16
    Complementary
    material
    sheet steel
    color
    grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 5 mm double bar
    fixing mode
    By fixing element
    permanent permissible load
    6.61 lb(US) (3 kg) per unit
    opening of the 19" racks
    Left 120 °
    height
    Nominal 39.37 in (1000 mm)
    thickness
    0.08 in (2 mm)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606485405179
    Package weight(Lbs)
    11.97 kg (26.4 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBRP16PLAG : NSYBRP16PLAG_ROHS_CHINA_DECLARATION
    Description
    NSYBRP16PLAG_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYBRP16PLAG_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBRP16PLAG : NSYBRP16PLAG_ROHS_DECLARATION
    Description
    NSYBRP16PLAG_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYBRP16PLAG_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYBRP16PLAG : NSYBRP16PLAG_REACH_DECLARATION
    Description
    NSYBRP16PLAG_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYBRP16PLAG_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /