USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa TBS
Schneider Eletric NSYCAG12LPH2 Picture

NSYCAG12LPH2

Schneider Eletric NSYCAG12LPH2 Picture
NSYCAG12LPH2

Sealed anti-condensation valves IP68 ØM12 F120 litres/hour when 0,07 bar

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    5.66 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    Product
    ClimaSys CA
    range compatibility
    Thalassa PLS
    Thalassa PLM
    Thalassa TBS
    Thalassa TBP
    product or component type
    Pressure release valve
    accessory / separate part category
    Thermal management accessory
    environmental characteristic
    Water resistant
    fixing mode
    Screwed
    device composition
    1 valve
    quantity per set
    Set of 10
    Complementary
    material
    Membrane acrilic co-polymer
    PA6
    diameter
    0.40 in (10.2 mm)
    height
    1.18 in (30 mm)
    width
    5.51 in (140 mm)
    flame retardance
    V2
    Operating temperature
    -40…302 °F (-40…150 °C)
    permeability
    120 l/h
    pressure difference
    < 0.1 bar
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480166549
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAG12LPH2 : NSYCAG12LPH2_ROHS_CHINA_DECLARATION
    Description
    NSYCAG12LPH2_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYCAG12LPH2_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAG12LPH2 : NSYCAG12LPH2_ROHS_DECLARATION
    Description
    NSYCAG12LPH2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYCAG12LPH2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCAG12LPH2 : NSYCAG12LPH2_REACH_DECLARATION
    Description
    NSYCAG12LPH2_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYCAG12LPH2_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version 8.1.4)
    Description
    Thermal Calculation Software
    Size exe
    Size 75.9 MB
    Date 12/5/19
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /