USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYCD2M7550 Picture

NSYCD2M7550

Schneider Eletric NSYCD2M7550 Picture
NSYCD2M7550

Cable ducting with cover, RAL 7030, H50xW75mm, length 2m. Packaging unit: 24.

Show more characteristics
  • Price*
    12.11 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cable duct
    range compatibility
    Thalassa PLS
    Thalassa PLA
    Thalassa PLM
    Spacial SBM
    Spacial S3D
    Spacial S3CM
    Spacial CRN
    Application
    Multi-purpose
    device composition
    1 cable duct
    1 cover
    quantity per set
    Set of 12
    Complementary
    material
    PVC (polyvinyl chloride)
    color
    grey RAL 7030)
    length
    78.74 in (2000 mm)
    height
    1.97 in (50 mm)
    width
    2.95 in (75 mm)
    Environment
    environmental characteristic
    Slotted trunking; Requirements and tests VDE 0660-506
    Slotted trunkings for switchgear assemblies DIN 43659
    fire resistance
    1760 °F (960 °C) IEC 60695-2-1/1
    1760 °F (960 °C) UL94 (material V0)
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    Ordering and shipping details
    Category
    80036-ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480180941
    Package weight(Lbs)
    0.60 lb(US) (0.274 kg)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCD2M7550_ROHS_DECLARATION
    Description
    NSYCD2M7550_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYCD2M7550_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /