USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYCDC2M100 Picture

NSYCDC2M100

Schneider Eletric NSYCDC2M100 Picture
NSYCDC2M100

Cable ducting cover for ducting DIM 100. Length: 2m. Packaging unit: 12 pieces

Show more characteristics
  • Price*
    6.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cover
    product destination
    Cable duct
    range compatibility
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    Spacial SBM
    Spacial S3D
    Spacial S3CM
    Spacial CRN
    Application
    Multi-purpose
    mounting support
    Cable duct width 100 mm
    device composition
    1 cover
    quantity per set
    Set of 6
    Complementary
    material
    PVC (polyvinyl chloride)
    color
    grey RAL 7030)
    fixing mode
    Clipped
    length
    78.74 in (2000 mm)
    width
    3.94 in (100 mm)
    Ordering and shipping details
    Category
    80036-ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480180965
    Package weight(Lbs)
    0.24 lb(US) (0.110 kg)
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /