USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLA
Schneider Eletric NSYCDS Picture

NSYCDS

Green premium brand logo
Schneider Eletric NSYCDS Picture
NSYCDS
Green premium brand logo

Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Support
    product destination
    Cable duct
    range compatibility
    Thalassa PLA
    Application
    Multi-purpose
    mounting support
    Cable duct
    Technical upright
    device composition
    1 support
    quantity per set
    Set of 10
    Complementary
    material
    Galvanised steel
    fixing mode
    Screwed - technical upright
    height
    2.17 in (55 mm)
    width
    1.34 in (34 mm)
    depth
    2.05 in (52 mm)
    diameter
    0.26 in (6.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480181047
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    Description
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    Description
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    Description
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Cable ducting support, made of galvanised steel. Packaging unit: 10 pieces
  • View more View less

    Software and Firmware

    Language
    • English2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /