USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CE
Schneider Eletric NSYCEA15WG Picture

NSYCEA15WG

Schneider Eletric NSYCEA15WG Picture
NSYCEA15WG

Climasys outlet grille for 15W/K

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    169.50 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    Product
    ClimaSys CE
    range compatibility
    ClimaSys CE
    product or component type
    Outlet grille
    accessory / separate part category
    Thermal management accessory
    accessory / separate part destination
    For internal mounting of the exchanger
    mounting location
    Outside the enclosure
    fixing mode
    By screws
    Clipped
    device composition
    1 external part
    1 metal support frame
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    color
    grey RAL 7035)
    height
    External 5.91 in (150 mm)
    width
    External 9.84 in (250 mm)
    depth
    External 1.02 in (26 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480152825
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    IT
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version 8.1.3)
    Description
    Thermal Calculation Software
    Size exe
    Size 75.9 MB
    Date 10/28/19
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /