USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYCEJD13 Picture

NSYCEJD13

Green premium brand logo
Schneider Eletric NSYCEJD13 Picture
NSYCEJD13
Green premium brand logo

Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    9.72 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Gasket for cable with connectors
    accessory / separate part category
    Cable management accessory
    device application
    Multi-purpose
    range compatibility
    Spacial S3D compact enclosure
    Spacial CRN compact enclosure
    Spacial SF suitable enclosure
    Spacial S3CM control enclosure
    Spacial SBM industrial box
    Thalassa PLA suitable enclosure
    Thalassa PHD suitable enclosure
    Thalassa PLM compact enclosure
    Thalassa PLS insulating modular box
    device composition
    1 gasket
    quantity per set
    Set of 10
    Complementary
    accessory / separate part destination
    Cable
    mounting support
    Cable entries plate for connectors
    material
    thermoplastic rubber
    Total cable entry number
    1
    cable entry number
    1 x 0.51…0.55 in (13…14 mm)
    cable outer diameter
    0.51…0.55 in (13…14 mm)
    net weight
    0.02 lb(US) (0.008 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480168680
    Package weight(Lbs)
    0.04 kg (0.09 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English7
    • French1
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    Description
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    Description
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    Description
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    Cables passages, diameter 13-14mm. Mounted in cable entry matrix.Pkg 10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /