USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYCHCOB Picture

NSYCHCOB

Green premium brand logo
Schneider Eletric NSYCHCOB Picture
NSYCHCOB
Green premium brand logo

Adapter plate, RAL7035 for enclosures Spacial CRN tipo B.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    26.98 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Support pillar device
    Application
    Multi-purpose
    mounting location
    Between enclosure and support pillar
    mounting support
    To fix the support pillar on enclosure
    range compatibility
    Spacial CRN
    device composition
    fixing elements
    2 plate
    1 gasket
    quantity per set
    Set of 1
    Complementary
    material
    steel
    color
    grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    fixing mode
    By fixing element - between enclosure and support pillar
    permanent permissible load
    0.00 lb(US) (0 kg)
    height
    0.00 in (0 mm)
    net weight
    2.38 lb(US) (1.08 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480211690
    Package weight(Lbs)
    1.08 kg (2.38 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    CAD file (on TraceParts) for NSYCHCOB: Adapter plate, RAL7035 for enclosures Spacial CRN tipo B. (Version 2.0)
    CRN Coupling plate 216X62 (B) (Version 1.0)
    Date 1/8/14
    Size 88.1 KB
    Date 1/8/14
    Size 255.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /