USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYCL220CRN Picture

NSYCL220CRN

Green premium brand logo
Schneider Eletric NSYCL220CRN Picture
NSYCL220CRN
Green premium brand logo

Complete manual handle lock operated with key 220 (2) for Spacial CRN enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    8.64 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Locking accessory
    product or component type
    Lock
    Application
    Multi-purpose
    mounting support
    Direct mounting on standard lock
    product compatibility
    CRN enclosure
    range compatibility
    Spacial CRN
    device composition
    2 key
    1 key lock
    1 plastic cam
    Complementary
    quantity per set
    Set of 1
    material
    Lock zamak + steel
    Cam PA (polyamide)
    lock type
    Key lock
    type of keylock
    Cylinder
    key number
    220
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480181054
    Package weight(Lbs)
    0.06 kg (0.14 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCL220CRN_ROHS_CHINA_DECLARATION
    Description
    NSYCL220CRN_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    NSYCL220CRN_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCL220CRN_ROHS_DECLARATION
    Description
    NSYCL220CRN_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    NSYCL220CRN_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCL220CRN_REACH_DECLARATION
    Description
    NSYCL220CRN_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    NSYCL220CRN_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /