USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLS
Schneider Eletric NSYCL27L405 Picture

NSYCL27L405

Green premium brand logo
Schneider Eletric NSYCL27L405 Picture
NSYCL27L405
Green premium brand logo

Key operated lateral locking device for PLS box-with key 405

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    14.92 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Locking accessory
    product or component type
    Lock
    Application
    Multi-purpose
    mounting support
    Direct mounting on rear
    product compatibility
    PLS modular boxes
    range compatibility
    Thalassa PLS
    device composition
    1 key
    1 side lock
    Complementary
    quantity per set
    Set of 1
    lock type
    Key lock
    type of keylock
    Cylinder
    key number
    405
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480188435
    Package weight(Lbs)
    0.10 kg (0.23 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.7 KB
    Date 1/4/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Key operated lateral locking device for PLS box-with key 405
    Description
    Key operated lateral locking device for PLS box-with key 405
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Key operated lateral locking device for PLS box-with key 405
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.6 KB
    Date 10/27/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Key operated lateral locking device for PLS box-with key 405
    Description
    Key operated lateral locking device for PLS box-with key 405
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Key operated lateral locking device for PLS box-with key 405
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Key operated lateral locking device for PLS box-with key 405
    Description
    Key operated lateral locking device for PLS box-with key 405
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Key operated lateral locking device for PLS box-with key 405
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /