USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3X
Schneider Eletric NSYCL405CSX Picture

NSYCL405CSX

Green premium brand logo
Schneider Eletric NSYCL405CSX Picture
NSYCL405CSX
Green premium brand logo

Polyamide handle lock 405 for Spacial S3X enclosure

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    64.79 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Locking accessory
    product or component type
    Handle
    Application
    Multi-purpose
    mounting support
    Direct mounting on door
    product compatibility
    S3X enclosures
    range compatibility
    Spacial S3X
    device composition
    1 cylindrical barrel
    2 key
    1 handle with key lock
    Complementary
    quantity per set
    Set of 1
    material
    Handle polyamide
    lock type
    Key lock
    type of keylock
    Cylinder
    key number
    405
    net weight
    0.31 lb(US) (0.14 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480154829
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.5 KB
    Date 11/3/10
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 1.0)
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Size pdf
    Size 7.9 MB
    Date 5/26/17
    Description
    Overview brochure for Universal Enclosure offer 6-page tri-fold
    Spacial Stainless-steel Enclosures (Version 1.0)
    Description
    8-pages brochure spacial stainless-steel enclosures
    Size pdf
    Size 8 MB
    Date 1/1/17
    Description
    8-pages brochure spacial stainless-steel enclosures
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCL405CSX : Polyamide handle lock 405 for Spacial S3X enclosure
    Description
    Polyamide handle lock 405 for Spacial S3X enclosure
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Polyamide handle lock 405 for Spacial S3X enclosure
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCL405CSX : Polyamide handle lock 405 for Spacial S3X enclosure
    Description
    Polyamide handle lock 405 for Spacial S3X enclosure
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Polyamide handle lock 405 for Spacial S3X enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCL405CSX : Polyamide handle lock 405 for Spacial S3X enclosure
    Description
    Polyamide handle lock 405 for Spacial S3X enclosure
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Polyamide handle lock 405 for Spacial S3X enclosure
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SFX, SMX, S3X (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 4.8 MB
    Date 12/13/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SFX, SMX, S3X online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 753.3 KB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /