USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3CM
Schneider Eletric NSYCMSPP Picture

NSYCMSPP

Green premium brand logo
Schneider Eletric NSYCMSPP Picture
NSYCMSPP
Green premium brand logo

Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    105.23 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Installation accessory
    product or component type
    Support
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting support
    Vertical support, installation on the left or right rail of the frame of the control enclosure
    range compatibility
    Spacial S3CM
    device composition
    fixing elements
    1 support
    quantity per set
    Set of 1
    Complementary
    material
    steel
    color
    Grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    height
    12.40 in (315 mm)
    width
    9.06 in (230 mm)
    thickness
    0.06 in (1.5 mm)
    net weight
    4.41 lb(US) (2 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480213212
    Package weight(Lbs)
    2.00 kg (4.4 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English7
    • French2
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 115.6 KB
    Date 1/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    Description
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    Description
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    Description
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Vertical holder for documents 315x230 mm. For SPACIAL S3CM HMI encl.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /