USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYCN40 Picture

NSYCN40

Green premium brand logo
Schneider Eletric NSYCN40 Picture
NSYCN40
Green premium brand logo

Symmetric C-shaped rails 40x20x24. Length 2000mm. Supply: 20 rails 2m.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    18.02 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Rail
    accessory / separate part category
    Mounting accessory
    type of rail
    Symmetrical C-shaped
    range compatibility
    Spacial
    Thalassa
    device composition
    1 rail
    quantity per set
    Set of 10
    Complementary
    material
    galvanised steel
    surface finish
    Not perforated
    fixing mode
    By fixing element
    length
    78.74 in (2000 mm)
    height
    1.57 in (40 mm)
    width
    0.79 in (20 mm)
    thickness
    0.06 in (1.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480181092
    Package weight(Lbs)
    2.02 kg (4.46 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /