USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SM
Schneider Eletric NSYCNOH123 Picture

NSYCNOH123

Green premium brand logo
Schneider Eletric NSYCNOH123 Picture
NSYCNOH123
Green premium brand logo

Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    87.66 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Locking system
    Complementary
    accessory / separate part type
    Lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on handle
    range compatibility
    Spacial SM
    Spacial SF
    device composition
    1 mechanism
    1 triangular insert
    fixing elements
    key
    quantity per set
    Set of 1
    lock type
    Lock 6.5 mm triangular insert
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480063541
    Package weight(Lbs)
    0.05 kg (0.12 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 340.8 KB
    Date 8/2/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    Description
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    Description
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    Description
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Spacial SF/SM CNOMO kit - lock 6.5 mm triangular insert
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /