USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CR
Schneider Eletric NSYCR20WU2 Picture

NSYCR20WU2

Schneider Eletric NSYCR20WU2 Picture
NSYCR20WU2

ClimaSys PTC heating resistance 20W, 110-250V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    56.06 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CR
    product or component type
    Resistance heater
    power range
    20 W
    input voltage
    110...250 V AC 50/60 Hz
    electrical connection
    Cable 2 x 0.75 mm² 11.81 in (300 mm)
    Complementary
    operating position
    Vertical
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    IP degree of protection
    IP20
    product certifications
    UL
    VDE
    material
    Body extruded aluminium
    height
    5.12 in (130 mm)
    width
    3.35 in (85 mm)
    depth
    2.76 in (70 mm)
    condition of use
    Air sealed enclosure
    Heaters must be installed with a thermal controller
    Electrical protection is needed
    fixing mode
    By clips
    mounting support
    35 mm DIN rail
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480152139
    Package weight(Lbs)
    0.17 kg (0.37 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format ClimaSys (Version 1.0)
    Description
    EDZ package containing EEPLAN macros for ClimaSys cooling units, fans, grills and thermal control
    Size zip
    Size 104.6 MB
    Date 4/16/19
    Description
    EDZ package containing EEPLAN macros for ClimaSys cooling units, fans, grills and thermal control
    CAD Drawing Package for Thermal components (Version 1.0)
    Files in document
    Description
    Format DWG - 2D
    Size zip
    Size 182.1 MB
    Date 5/28/13
    Files in document
    Description
    Format DWG - 2D
    CAD Drawing Package for Thermal components (Version 1.0)
    Files in document
    Description
    Format STEP - 3D
    Size zip
    Size 60.8 MB
    Date 5/28/13
    Files in document
    Description
    Format STEP - 3D
    Size zip
    Size 110.8 KB
    Date 2/7/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ClimaSys PTC heating resistance 20W, 110-250V
    Description
    ClimaSys PTC heating resistance 20W, 110-250V
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    ClimaSys PTC heating resistance 20W, 110-250V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ClimaSys PTC heating resistance 20W, 110-250V
    Description
    ClimaSys PTC heating resistance 20W, 110-250V
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    ClimaSys PTC heating resistance 20W, 110-250V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ClimaSys PTC heating resistance 20W, 110-250V
    Description
    ClimaSys PTC heating resistance 20W, 110-250V
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    ClimaSys PTC heating resistance 20W, 110-250V
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version 8.1.4)
    Description
    Thermal Calculation Software
    Size exe
    Size 75.9 MB
    Date 12/5/19
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /