View all
Spacial CRN

NSYCRN88300
NSYCRN88300
Spacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityStock - Normally stocked in distribution facility
-
Characteristics
Main range Spacialproduct name Spacial CRNApplication Multi-purposeCategory Compact enclosureenclosure nominal height 31.50 in (800 mm)enclosure nominal width 31.50 in (800 mm)enclosure nominal depth 11.81 in (300 mm)installation accessory type Wall-mountingdevice composition 1 body1 door1 lock2 cable gland plate bottomdoor type Plainmounting plate description Without mounting plateComplementary body type Sides made from a single folded sectionBack welded with double profile forming a protected sealed areanumber of doors Front face 1door opening side Reversible 120 °)lock type 3 mm double-bar locktype of gland plate Standardaccessibility for operation Frontremovable parts Door by hingesCable gland plate by screwsmaterial Body steelsurface finish epoxy-polyester powdercolor grey RAL 7035)standards IEC 62208product certifications ULCULnet weight 64.01 lb(US) (29.034 kg)Environment IP degree of protection IP66 IEC 60529IK degree of protection IK10 IEC 62262Ordering and shipping details Category 80034 - ENCLOSURE SYSTEMS WALL MOUNT METALDiscount Schedule ES1GTIN 00785901896265Package weight(Lbs) 29.94 kg (66 lb(US))Returnability YesCountry of origin ESOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- English15
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 28: Universal Enclosures (Version 1.0)DescriptionSection 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28Size pdfSize 1.9 MBDate 5/12/19DescriptionSection 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28Universal Enclosures (Version 2.0)DescriptionThis catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.Size pdfSize 47 MBDate 9/19/16DescriptionThis catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for NSYCRN88300: Spacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035.. (Version 2.0)Size pdfSize 108.2 KBDate 4/11/19CAD Drawing - 3D STP Format - CRN plain door without mounting plate H800xW800xD300 (Version 1.0)Files in documentSize zipSize 5.5 MBDate 10/18/16Files in documentEPLAN Macros XML Format Spacial CRN (Version 1.1)Files in documentDescriptionXML Format, no need to have a valid support contract with EPLAN. Please choose ProPanel version for 3D macros. Help file available in a separate file.Size zipSize 6 MBDate 1/30/15Files in documentDescriptionXML Format, no need to have a valid support contract with EPLAN. Please choose ProPanel version for 3D macros. Help file available in a separate file.enclosure_NSYCRN88300_g.stp (Version 1.0)Files in documentSize zipSize 2 MBDate 1/15/14Files in documentenclosure_NSYCRN88300_d.stp (Version 1.0)Files in documentSize zipSize 2 MBDate 1/15/14Files in documentCAD Drawing Package for Spacial CRN Enclosures (Version 1.0)Files in documentDescriptionFormat DWG - 2DSize zipSize 255.7 MBDate 5/28/13Files in documentDescriptionFormat DWG - 2DDXF Drawings for Enclosure CRN 800x800x300 (Version 1.0)DescriptionWhen any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.Size ZIPSize 87.9 KBDate 9/23/10DescriptionWhen any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.BrochureFormatSizeAdd to My DocumentsRittal Competitive Cross Sheets (Version 1.0)Description2-page Competitive Cross Sheet February 2019Size pdfSize 137 KBDate 2/1/19Description2-page Competitive Cross Sheet February 2019Hoffman Competitive Cross Sheets (Version 1.0)Description2-page Competitive Cross Sheet February 2019Size pdfSize 180.4 KBDate 2/1/19Description2-page Competitive Cross Sheet February 2019CertificateFormatSizeAdd to My DocumentsSPACIAL CRN-CRNG Enclosures DEKRA-KEMA Certificate (Version 1.0)Files in documentSize zipSize 8.3 MBDate 4/17/15Files in documentChina RoHS declarationFormatSizeAdd to My DocumentsNSYCRN88300 : Spacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..DescriptionSpacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..Size pdfSize 195.3 KBDate 12/14/19DescriptionSpacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..EU RoHS DeclarationFormatSizeAdd to My DocumentsNSYCRN88300 : Spacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..DescriptionSpacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..Size pdfSize 195.3 KBDate 12/14/19DescriptionSpacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..REACh DeclarationFormatSizeAdd to My DocumentsNSYCRN88300 : Spacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..DescriptionSpacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035..Size pdfSize 195.3 KBDate 12/14/19DescriptionSpacial CRN plain door w/o mount.plate. H800xW800xD300 IP66 IK10 RAL7035.. -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.