USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CR
Schneider Eletric NSYCRP1W230VTVC Picture

NSYCRP1W230VTVC

Schneider Eletric NSYCRP1W230VTVC Picture
NSYCRP1W230VTVC

ClimaSys PTC heating resistance 350-550W, 230V insulate thermoventilator

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    262.24 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    ClimaSys CR
    product or component type
    Resistance heater with fan and thermostat
    power range
    400...550 W
    input voltage
    230 V AC 50/60 Hz
    electrical connection
    2 screw terminals 2.5 mm²
    Complementary
    operating position
    Vertical
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    temperature setting range
    32…140 °F (0…60 °C)
    IP degree of protection
    IP20
    product certifications
    UL
    VDE
    height
    5.91 in (150 mm)
    width
    6.10 in (155 mm)
    depth
    8.46 in (215 mm)
    condition of use
    Air sealed enclosure
    Heaters must be installed with a thermal controller
    Electrical protection is needed
    fixing mode
    By clips
    mounting support
    35 mm DIN rail
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901732662
    Package weight(Lbs)
    1.03 kg (2.26 lb(US))
    Returnability
    Yes
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Thermoventil.Heat.350-550W 230V (Version 1.0)
    Date 1/24/14
    Size 643.2 KB
    Date 1/24/14
    Size 221.3 KB
    CAD Drawing Package for Thermal components (Version 1.0)
    CAD Drawing Package for Thermal components (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate-UL 499 and CSA C22,2 No. 88 for ClimaSys CR heater resistors (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Software and Firmware

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Software - Released
    Date
    Size
    Add to My Documents
    ProClima (Version 8.1.3)
    Date 9/26/19
    Size 90.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /