USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLM
Schneider Eletric NSYCS600PLM Picture

NSYCS600PLM

Green premium brand logo
Schneider Eletric NSYCS600PLM Picture
NSYCS600PLM
Green premium brand logo

35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4.50 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Application
    Multi-purpose
    range
    Spacial
    product or component type
    Rail
    accessory / separate part category
    Mounting accessory
    type of rail
    Symmetrical DIN
    mounting support
    Plastic nut
    range compatibility
    Thalassa PLM
    device composition
    1 rail
    quantity per set
    Set of 2
    Complementary
    material
    steel
    surface finish
    Zinc coated
    fixing mode
    By fixing element - rear of enclosure
    adjustment
    DIN rail adjustment in height, pitch 25 mm
    length
    22.83 in (580 mm)
    height
    1.38 in (35 mm)
    width
    0.28 in (7.2 mm)
    thickness
    0.04 in (1 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901541486
    Package weight(Lbs)
    0.44 kg (0.97 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    Description
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 343.6 KB
    Date 10/4/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    Description
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    Description
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    35mm symetrical DIN rail -L 580mm for using with NSYTCSxx in PLM86
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /