USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CU
Schneider Eletric NSYCUS3K2UL Picture

NSYCUS3K2UL

Schneider Eletric NSYCUS3K2UL Picture
NSYCUS3K2UL

ClimaSys indoor slim cooling unit block - 3200W at 230 V - UL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    6,093.32 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    CU
    product or component type
    Slim cooling unit block
    mounting type
    Door of enclosure
    type of installation
    Indoor
    product destination
    For enclosure
    mounting mode
    By screws
    input voltage
    230 V 50/60 Hz
    Phase
    1 phase
    cooling power
    10919 Btu/h 50/60 Hz L35-L35
    8530 Btu/h 50/60 Hz L35-L50
    Complementary
    height
    66.77 in (1696 mm)
    width
    19.49 in (495 mm)
    depth
    9.25 in (235 mm)
    Line Rated Current
    10.5 A
    inrush current
    37 A
    power consumption in W
    1720 W 50/60 Hz, L35-L35
    2000 W 50/60 Hz, L35-L50
    energy efficiency ratio
    1.9
    control type
    Electronic controller
    temperature setting range
    68…122 °F (20…50 °C)
    ambient air temperature for operation
    Maximum 122 °F (50 °C)
    Inside the enclosure 68…115 °F (20…46 °C)
    Outside the enclosure 68…122 °F (20…50 °C)
    Noise level
    69 dB EN/ISO 3746
    pressure
    406.11 psi (28 bar)
    Flow rate
    Internal circuit 383056.34 Gal/hr(US) (1450 m3/h) 50/60 Hz
    External circuit 383056.34 Gal/hr(US) (1450 m3/h) 50/60 Hz
    net weight
    171.96 lb(US) (78 kg)
    cooling gas type
    R134a 1.87 lb(US) (0.85 kg))
    Type of filter
    Optional external circuit filter
    protection type
    Thermal protection T 16 A
    Short-circuit protection (magnetic)
    material
    Steel
    color
    Grey RAL 7035)
    Environment
    product certifications
    UL
    IP degree of protection
    IP34 IEC 60529 on the internal circuit)
    IP55 IEC 60529 on the external circuit)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480677083
    Package weight(Lbs)
    80.98 kg (178.52 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages18
    • English14
    • French4
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    ClimaSys catalog 2017 (Version 2.0)
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Size zip
    Size 56.5 MB
    Date 2/1/17
    Files in document
    pdf
    40.5 MB
    pdf
    16 MB
    Description
    Thermal management system. ClimaSys DT and EffiClima inside
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 16 MB
    Date 5/7/18
    Catalogue ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Size zip
    Size 56.8 MB
    Date 2/1/17
    Files in document
    pdf
    40.7 MB
    pdf
    16.1 MB
    Description
    Gestion thermique avec ClimaSys DT et EffiClima
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Catálogo ClimaSys 2017 (Version 2.0)
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
    Size zip
    Size 57.5 MB
    Date 2/1/17
    Files in document
    pdf
    41.4 MB
    pdf
    16.1 MB
    Description
    Gestión térmica. ClimaSys DT y EffiClima
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format ClimaSys (Version 1.0)
    Description
    EDZ package containing EEPLAN macros for ClimaSys cooling units, fans, grills and thermal control
    Size zip
    Size 104.6 MB
    Date 4/16/19
    Description
    EDZ package containing EEPLAN macros for ClimaSys cooling units, fans, grills and thermal control
    Size dxf
    Size 1.4 MB
    Date 5/27/15
    Size dxf
    Size 12.3 MB
    Date 5/27/15
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 208.5 KB
    Date 8/13/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCUS3K2UL_ROHS_DECLARATION
    Description
    NSYCUS3K2UL_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    NSYCUS3K2UL_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 181.2 KB
    Date 8/13/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCUS3K2UL_REACH_DECLARATION
    Description
    NSYCUS3K2UL_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    NSYCUS3K2UL_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYCUS3K2UL_ROHS_CHINA_DECLARATION
    Description
    NSYCUS3K2UL_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    NSYCUS3K2UL_ROHS_CHINA_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • All Languages1
    • English2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    ProClima (Version 8.1.3)
    Description
    Thermal Calculation Software
    Size exe
    Size 75.9 MB
    Date 10/28/19
    Description
    Thermal Calculation Software
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /