USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CU
Schneider Eletric NSYCUSP0059 Picture

NSYCUSP0059

Schneider Eletric NSYCUSP0059 Picture
NSYCUSP0059

Compressors for side-mounting cooling units 1600W + top-mounting 1500W

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    569.66 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ClimaSys
    product or component type
    Compressor
    product destination
    side-mounting cooling unit 1600 W
    top-mounting cooling unit 1500 W
    offer type
    Spare part
    Complementary
    product certifications
    CE
    quantity per set
    1
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480710087
    Package weight(Lbs)
    15.00 kg (33.06 lb(US))
    Returnability
    No
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /