Schneider Electric USA Website

Welcome to our website.

Select your location

View all IEC Enclosed Power Distribution Blocks
Schneider Eletric NSYEBAD12614 Picture

NSYEBAD12614

Product Logo
Schneider Eletric NSYEBAD12614 Picture
NSYEBAD12614
Product Logo

Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    50.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    NSYEB
    product or component type
    Power Distribution Block
    Complementary
    [Ue] rated operational voltage
    600 V AC/DC
    Line Rated Current
    200 A copper
    155 A aluminium
    mounting support
    35 mm DIN rail
    electrical connection
    Tin plated aluminium lugs
    number of terminals
    1 line
    4 load
    number of cables
    Line 1, AWG 14...AWG 3/0, copper
    Line 1, AWG 6...AWG 3/0, aluminium
    Load 4, AWG 14...AWG 2, copper
    Load 4, AWG 6...AWG 2, aluminium
    short-circuit current
    100 kA
    material
    Thermoplastic block
    colour of enclosure
    Grey
    wire stripping length
    Load 17.53 mm (0.69 in) bottom
    Line 22.35 mm (0.88 in)
    Load 17.53 mm (0.69 in) top
    connections - terminals
    Line lug 20.34 N.m (180 lbf.in) AWG 8...AWG 3/0 copper
    Line lug 5.65 N.m (50 lbf.in) AWG 14...AWG 10 copper
    Line lug 20.34 N.m (180 lbf.in) AWG 6...AWG 3/0 aluminium
    Load lug 5.65 N.m (50 lbf.in) AWG 8...AWG 2 copper
    Load lug 4.52 N.m (40 lbf.in) AWG 14...AWG 10 copper
    Load lug 5.65 N.m (50 lbf.in) AWG 6...AWG 2 aluminium
    height
    91.69 mm (3.61 in)
    tightening torque
    Line 180 lb.in, AWG 8...AWG 3/0, copper
    Line 50 lb.in, AWG 14...AWG 10, copper
    Line 180 lb.in, AWG 6...AWG 3/0, aluminium
    Load 50 lb.in, AWG 8...AWG 2, copper
    Load 40 lb.in, AWG 14...AWG 10, copper
    Load 50 lb.in, AWG 6...AWG 2, aluminium
    width
    30.73 mm (1.21 in)
    depth
    68.83 mm (2.71 in)
    Environment
    product certifications
    CE
    UL listed file E323110 CCN QPQS
    CSA file 70361 class 6228 01
    dielectric strength
    1000 V 0.11 in² (70 mm²) IEC 60947-7-1
    ambient air temperature for operation
    -40…125 °C (-40…257 °F)
    Ordering and shipping details
    Category
    21713 - IEC ENCLOSED POWER DISTR BLOCKS
    Discount Schedule
    CP1
    GTIN
    00785901482840
    Package weight(Lbs)
    0.13 kg (0.29 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English13
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Square D Terminal Blocks Catalog (Version 4.0)
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Size pdf
    Size 6.5 MB
    Date 12/30/17
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Wire Classes—Enclosed Power Distribution Blocks (Version 1.0)
    Description
    This document contains information on wire classes and termination specifications for Enclosed Power Distribution Blocks.
    Size pdf
    Size 48 KB
    Date 8/15/16
    Description
    This document contains information on wire classes and termination specifications for Enclosed Power Distribution Blocks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for NSYEBAD12614: Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for NSYEBAD12614: Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate of Compliance for NSYE Power Distribution Blocks (Version 1.0)
    Description
    Declaration from UL that SE has short-circuit current ratings on NSYE Power Distribution Blocks
    Size pdf
    Size 394.4 KB
    Date 1/11/18
    Description
    Declaration from UL that SE has short-circuit current ratings on NSYE Power Distribution Blocks
    Size pdf
    Size 72.6 KB
    Date 7/20/16
    CSA Certificate of Compliance (Version 1.0)
    Description
    CSA Certificate of Compliance
    Size pdf
    Size 34.7 KB
    Date 10/27/15
    Description
    CSA Certificate of Compliance
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEBAD12614 : Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Description
    Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU EC Declaration of Conformity (Version 1.0)
    Description
    Declaration for IEC enclosed power distribution blocks
    Size pdf
    Size 1.4 MB
    Date 2/19/16
    Description
    Declaration for IEC enclosed power distribution blocks
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEBAD12614 : Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Description
    Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEBAD12614 : Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Description
    Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Enclosed power distribution block - AL lug, line 1, load 4, 600V 200A CU,155A AL
    Handout
    Format
    Size
    Date
    Add to My Documents
    Finger-Safe Enclosed Power Distribution Blocks (Version 1.0)
    Description
    Schneider ElectricTM NSYEBs are enclosed IEC power distribution blocks, which are finger safe from the front according to IP20, and available with copper or aluminum lugs.
    Size pdf
    Size 531.4 KB
    Date 4/1/16
    Description
    Schneider ElectricTM NSYEBs are enclosed IEC power distribution blocks, which are finger safe from the front according to IP20, and available with copper or aluminum lugs.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /