Schneider Electric USA Website

Welcome to our website.

Select your location

View all IEC Enclosed Power Distribution Blocks
Schneider Eletric NSYEBAD25622 Picture

NSYEBAD25622

Product Logo
Schneider Eletric NSYEBAD25622 Picture
NSYEBAD25622
Product Logo

Enclosed power distribution block - AL lug, line 2, load 2, 600V 510A CU,410A AL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 125.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range of product
    NSYEB
    product or component type
    Power Distribution Block
    Complementary
    [Ue] rated operational voltage
    600 V AC/DC
    Line Rated Current
    510 A copper
    410 A aluminium
    mounting support
    35 mm DIN rail
    electrical connection
    Tin plated aluminium lugs
    number of terminals
    2 line
    2 load
    number of cables
    Line 2, AWG 6...250 kcmil, copper or aluminium
    Load 2, AWG 6...250 kcmil, copper or aluminium
    short-circuit current
    10 kA
    material
    Thermoplastic block
    colour of enclosure
    Grey
    wire stripping length
    Line 35.05 mm (1.38 in)
    Load 35.05 mm (1.38 in)
    connections - terminals
    Line lug 31.07 N.m (275 lbf.in) AWG 1...250 kcmil copper
    Line lug 13.56 N.m (120 lbf.in) AWG 6...AWG 2 copper
    Line lug 31.07 N.m (275 lbf.in) AWG 1...250 kcmil aluminium
    Line lug 13.56 N.m (120 lbf.in) AWG 6...AWG 2 aluminium
    Load lug 31.07 N.m (275 lbf.in) AWG 1...250 kcmil copper
    Load lug 13.56 N.m (120 lbf.in) AWG 6...AWG 2 copper
    Load lug 31.07 N.m (275 lbf.in) AWG 1...250 kcmil aluminium
    Load lug 13.56 N.m (120 lbf.in) AWG 6...AWG 2 aluminium
    height
    111.51 mm (4.39 in)
    tightening torque
    Line 275 lb.in, AWG 1...250 kcmil, copper
    Line 120 lb.in, AWG 6...AWG 2, copper
    Line 275 lb.in, AWG 1...250 kcmil, aluminium
    Line 120 lb.in, AWG 6...AWG 2, aluminium
    Load 275 lb.in, AWG 1...250 kcmil, copper
    Load 120 lb.in, AWG 6...AWG 2, copper
    Load 275 lb.in, AWG 1...250 kcmil, aluminium
    Load 120 lb.in, AWG 6...AWG 2, aluminium
    width
    57.40 mm (2.26 in)
    depth
    79.76 mm (3.14 in)
    product compatibility
    NSYEBP250 250 kcmil)
    NSYEBP500 500 kcmil)
    Environment
    product certifications
    CSA file 70361 class 6228 01
    UL recognized E60616 CCN XCFR2
    CE
    dielectric strength
    1000 V 0.19 in² (120 mm²) IEC 60947-7-1
    ambient air temperature for operation
    -40…125 °C (-40…257 °F)
    Ordering and shipping details
    Category
    21713 - IEC ENCLOSED POWER DISTR BLOCKS
    Discount Schedule
    CP1
    GTIN
    00785901530275
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Square D Terminal Blocks Catalog (Version 4.0)
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Size pdf
    Size 6.5 MB
    Date 12/30/17
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Wire Classes—Enclosed Power Distribution Blocks (Version 1.0)
    Description
    This document contains information on wire classes and termination specifications for Enclosed Power Distribution Blocks.
    Size pdf
    Size 48 KB
    Date 8/15/16
    Description
    This document contains information on wire classes and termination specifications for Enclosed Power Distribution Blocks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for NSYEBAD25622: Enclosed power distribution block - AL lug, line 2, load 2, 600V 510A CU,410A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for NSYEBAD25622: Enclosed power distribution block - AL lug, line 2, load 2, 600V 510A CU,410A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.9 KB
    Date 2/26/16
    CSA Certificate of Compliance (Version 1.0)
    Description
    CSA Certificate of Compliance
    Size pdf
    Size 34.7 KB
    Date 10/27/15
    Description
    CSA Certificate of Compliance
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEBAD25622 : NSYEBAD25622_ROHS_CHINA_DECLARATION
    Description
    NSYEBAD25622_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NSYEBAD25622_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU EC Declaration of Conformity (Version 1.0)
    Description
    Declaration for IEC enclosed power distribution blocks
    Size pdf
    Size 1.4 MB
    Date 2/19/16
    Description
    Declaration for IEC enclosed power distribution blocks
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEBAD25622 : NSYEBAD25622_ROHS_DECLARATION
    Description
    NSYEBAD25622_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NSYEBAD25622_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEBAD25622 : NSYEBAD25622_REACH_DECLARATION
    Description
    NSYEBAD25622_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    NSYEBAD25622_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Finger-Safe Enclosed Power Distribution Blocks (Version 1.0)
    Description
    Schneider ElectricTM NSYEBs are enclosed IEC power distribution blocks, which are finger safe from the front according to IP20, and available with copper or aluminum lugs.
    Size pdf
    Size 531.4 KB
    Date 4/1/16
    Description
    Schneider ElectricTM NSYEBs are enclosed IEC power distribution blocks, which are finger safe from the front according to IP20, and available with copper or aluminum lugs.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /