USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYECV8121 Picture

NSYECV8121

Schneider Eletric NSYECV8121 Picture
NSYECV8121

Spacial SF ventilated cable gland plate - fixed by clips - 800x1200 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    196.49 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Cable gland plate
    accessory / separate part category
    Cable management accessory
    range compatibility
    Spacial SF
    mounting location
    Enclosure bottom
    cable gland type
    Ventilated
    cable entry
    1 entry
    device composition
    fixing elements
    1 plate
    self extinguishing polyurethane adhesive gasket with cross-section of 15 x 25 mm
    quantity per set
    Set of 1
    material
    galvanised steel
    Complementary
    height
    0.87 in (22 mm)
    width
    Nominal 31.50 in (800 mm)
    Useful 24.25 in (616 mm)
    Real 25.35 in (644 mm)
    depth
    Nominal 47.24 in (1200 mm)
    thickness
    0.06 in (1.5 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480064258
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /