USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYEL226D6 Picture

NSYEL226D6

Green premium brand logo
Schneider Eletric NSYEL226D6 Picture
NSYEL226D6
Green premium brand logo

Earth leads section 6mm², length 220mm, eyelet hole 6,4mm. Packaging unit: 10.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    12.98 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Application
    Multi-purpose
    product or component type
    Earthing wire
    device composition
    1 lead
    quantity per set
    Set of 10
    Complementary
    material
    PVC (polyvinyl chloride) green and yellow sheath
    Brass and copper alloy terminal
    fixing mode
    Nut and washer - on earth connection
    length
    8.66 in (220 mm)
    nominal cross section
    0.01 in² (6 mm²)
    diameter
    0.25 in (6.4 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480181658
    Package weight(Lbs)
    0.10 kg (0.22 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEL226D6 : NSYEL226D6_ROHS_CHINA_DECLARATION
    Description
    NSYEL226D6_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSYEL226D6_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEL226D6 : NSYEL226D6_ROHS_DECLARATION
    Description
    NSYEL226D6_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSYEL226D6_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYEL226D6 : NSYEL226D6_REACH_DECLARATION
    Description
    NSYEL226D6_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSYEL226D6_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /