USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYEMM95 Picture

NSYEMM95

Schneider Eletric NSYEMM95 Picture
NSYEMM95

Progressive modular spacers 95x18mm.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    38.53 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    category
    Mounting accessory
    product or component type
    Spacer
    range compatibility
    Spacial CRN
    Spacial S3D
    Spacial S3CM
    Application
    Multi-purpose
    mounting location
    Switchgear
    On mounting plate
    device composition
    1 spacer
    quantity per set
    Set of 10
    material
    steel
    Complementary
    surface finish
    Zinc coated
    fixing mode
    By screw
    number of cut-out
    90 cut-outs
    height
    4.92 in (125 mm)
    width
    3.74 in (95 mm)
    depth
    0.71 in (18 mm)
    ISO thread
    M6
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480181696
    Package weight(Lbs)
    0.19 kg (0.41 lb(US))
    Returnability
    No
    Country of origin
    ES
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /