USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLS
Schneider Eletric NSYFPLS1827 Picture

NSYFPLS1827

Schneider Eletric NSYFPLS1827 Picture
NSYFPLS1827

Polyester rear part of PLS box 18x27x13.5cm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    29.88 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLS
    device short name
    PLS
    Enclosure type
    Multi-purpose
    Category
    Insulating modular rear
    Nominal height
    7.09 in (180 mm)
    Nominal width
    10.63 in (270 mm)
    Nominal depth
    5.31 in (135 mm)
    enclosure mounting
    Wall mounted
    device composition
    1 rear part on enclosure
    body type
    One piece moulded
    type of front cover
    Without
    Complementary
    material
    polyester reinforced with fibreglass
    color
    Body grey RAL 7032)
    standards
    IEC 62208
    NEMA classification 13
    NEMA 4X
    product certifications
    UL
    Environment
    electrical insulation class
    Class II
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK09 IEC 62262
    fire resistance
    1760 °F (960 °C) IEC 62208
    ambient air temperature for storage
    -22…248 °F (-30…120 °C)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480188503
    Package weight(Lbs)
    0.89 kg (1.96 lb(US))
    Returnability
    No
    Country of origin
    ES
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 295.6 KB
    Date 10/27/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /