USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYHLCR60 Picture

NSYHLCR60

Green premium brand logo
Schneider Eletric NSYHLCR60 Picture
NSYHLCR60
Green premium brand logo

Spacial SF rails for heavy load - 600 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    129.25 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product specific application
    Heavy loading
    accessory / separate part category
    Mounting accessory
    product or component type
    Rails for heavy load
    Application
    Multi-purpose
    For enclosure nominal dimensions
    23.62 in (600 mm)
    Complementary
    range compatibility
    Spacial SF
    mounting location
    On structure of enclosure
    mounting support
    Bottom frame
    device composition
    fixing elements
    2 rails
    quantity per set
    Set of 1
    material
    galvanised steel
    fixing mode
    By fixing element M6
    adjustment
    Adjustable with a pitch of 25 mm
    maximum load
    1102.31 lb(US) (500 kg)
    width
    Fixing centers 21.65 in (550 mm)
    Nominal 23.62 in (600 mm)
    thickness
    0.12 in (3 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901547082
    Package weight(Lbs)
    3.52 kg (7.77 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 7.5 MB
    Date 10/23/17
    Files in document
    pdf
    7.4 MB
    stp
    110.2 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.8 MB
    Date 10/23/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYHLCR60 : NSYHLCR60_ROHS_CHINA_DECLARATION
    Description
    NSYHLCR60_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYHLCR60_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYHLCR60 : NSYHLCR60_ROHS_DECLARATION
    Description
    NSYHLCR60_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYHLCR60_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYHLCR60 : NSYHLCR60_REACH_DECLARATION
    Description
    NSYHLCR60_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYHLCR60_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /