USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SM
Schneider Eletric NSYIN1242E2 Picture

NSYIN1242E2

Green premium brand logo
Schneider Eletric NSYIN1242E2 Picture
NSYIN1242E2
Green premium brand logo

Cylindrical barrel 1242E keylock for NSYSFHD2

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    24.72 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Locking accessory
    product or component type
    Cylindrical barrel
    Application
    Multi-purpose
    mounting support
    Handle
    product compatibility
    SF and SM enclosures
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    1 cylindrical barrel
    1 key
    Complementary
    quantity per set
    Set of 1
    type of keylock
    Cylinder
    key number
    1242E
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480064609
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 1.5 MB
    Date 5/3/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYIN1242E2 : NSYIN1242E2_ROHS_CHINA_DECLARATION
    Description
    NSYIN1242E2_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYIN1242E2_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYIN1242E2 : NSYIN1242E2_ROHS_DECLARATION
    Description
    NSYIN1242E2_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYIN1242E2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYIN1242E2 : NSYIN1242E2_REACH_DECLARATION
    Description
    NSYIN1242E2_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYIN1242E2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /