USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYLN48160 Picture

NSYLN48160

Schneider Eletric NSYLN48160 Picture
NSYLN48160

Adjustable cable tie 150x4.6 black . Polyamide 6/6. Composition: 1000 units.

Show more characteristics
  • Price*
    79.22 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cable management accessory
    product or component type
    Cable tie
    Application
    Multi-purpose
    device composition
    1 cable tie
    quantity per set
    Set of 1000
    Complementary
    mounting support
    Cable ties fixing supports
    material
    Black polyamide 6/6
    length
    5.91 in (150 mm)
    width
    0.18 in (4.6 mm)
    Environment
    fire resistance
    1202 °F (650 °C) UL 94 V2
    environmental characteristic
    Not sensitive to engine oil, greases, oil products, etc
    Good resistance to bases and organic acids, chlorinated solvent
    Not resistant to phenol
    maximum tightening diameter
    1.42 in (36 mm)
    minimum pulling resistance
    22 Ohm
    Ordering and shipping details
    Category
    80036-ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480182181
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    TW
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /