Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Spacial CRN
Schneider Eletric NSYMA44 Picture

NSYMA44

Schneider Eletric NSYMA44 Picture
NSYMA44

Control protection frame IP 54. H400xW400xD60. Equipped with hinges. 1242E lock

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 552.84 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Window
    application
    Multi-purpose
    range compatibility
    Spacial S3D
    Spacial CRN
    mounting location
    Installation on door or panel
    device composition
    2 hinge
    1 lock
    1 fixings and drilling template
    1 frame with window
    material
    aluminium
    Altuglas
    lock type
    Closure by lock
    number of locks
    1
    key number
    1242E
    Complementary
    height
    15.75 in (400 mm)
    width
    15.75 in (400 mm)
    depth
    2.42 in (61.5 mm)
    IP degree of protection
    IP54
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480182556
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /