Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial CRN
Schneider Eletric NSYMM36 Picture

NSYMM36

Green premium brand logo
Schneider Eletric NSYMM36 Picture
NSYMM36
Green premium brand logo

Plain mounting plate H300xW600mm made of galvanised sheet steel

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 28.76 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Direct fixing on backstuds
    Step slide
    mounting plate description
    Plain
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial S3X
    Thalassa PLM
    quantity per set
    Set of 1
    material
    galvanised steel
    Complementary
    fixing mode
    Screwed on backstuds M8
    By fixing element
    permanent permissible load
    132.28 lb(US) (60 kg)
    height
    9.84 in (250 mm)
    width
    21.65 in (550 mm)
    depth
    4.92 in (125 mm)
    thickness
    0.07 in (1.8 mm)
    Net Weight
    4.25 lb(US) (1.93 kg)
    Ordering and shipping details
    Category
    80033 - ENCLOSURE SYSTEMS POLYESTER
    Discount Schedule
    ES1
    GTIN
    03606480183324
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7.17 lb(US) (3.25 kg)
    Returnability
    No
    Country of origin
    ES
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    0.20 in (0.5 cm)
    Package 1 width
    11.81 in (30 cm)
    Package 1 Length
    23.62 in (60 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French1
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM36 : NSYMM36_ROHS_CHINA_DECLARATION
    Description
    NSYMM36_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NSYMM36_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM36 : NSYMM36_ROHS_DECLARATION
    Description
    NSYMM36_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NSYMM36_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 391.5 KB
    Date 12/22/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMM36 : NSYMM36_REACH_DECLARATION
    Description
    NSYMM36_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    NSYMM36_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.