USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYMM55WH Picture

NSYMM55WH

Green premium brand logo
Schneider Eletric NSYMM55WH Picture
NSYMM55WH
Green premium brand logo

Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    38.67 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    mounting location
    Direct fixing on backstuds
    Step slide
    mounting plate description
    Plain
    range compatibility
    Spacial S3DC
    Spacial S3DCD
    application market
    Only US market
    quantity per set
    Set of 1
    material
    galvanised steel
    color
    white
    surface finish
    Epoxy-polyester powder
    Complementary
    fixing mode
    Screwed on backstuds M8
    By fixing element
    permanent permissible load
    198.42 lb(US) (90 kg)
    height
    17.72 in (450 mm)
    width
    17.72 in (450 mm)
    depth
    4.92 in (125 mm)
    thickness
    0.07 in (1.8 mm)
    net weight
    6.50 lb(US) (2.95 kg)
    variant particularity
    Installation in enclosures with inverted dimensions
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    00785901086529
    Package weight(Lbs)
    3.02 kg (6.65 lb(US))
    Returnability
    Yes
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    Description
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    Description
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    Description
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Mounting plate - enclosure H500xW500mm - polyester powder over galvanised sheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /