USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYMP2210 Picture

NSYMP2210

Green premium brand logo
Schneider Eletric NSYMP2210 Picture
NSYMP2210
Green premium brand logo

Spacial SF mounting plate - 2200x1000 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    289.28 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting plate description
    Plain
    range compatibility
    Spacial SF
    Spacial SM
    Spacial SFX
    Spacial SMX
    device composition
    1 mounting plate
    2 sliding shoes
    quantity per set
    Set of 1
    material
    galvanised steel
    Complementary
    fixing mode
    By fixing brackets
    permanent permissible load
    1102.31 lb(US) (500 kg) intermediate position
    1322.77 lb(US) (600 kg) back of the enclosure
    height
    Fixing centers 80.71 in (2050 mm)
    Nominal 86.61 in (2200 mm)
    Real 82.56 in (2097 mm)
    width
    Fixing centers 33.46 in (850 mm)
    Nominal 39.37 in (1000 mm)
    Real 35.28 in (896 mm)
    depth
    1.06 in (27 mm)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606485126975
    Package weight(Lbs)
    41.49 kg (91.48 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 28: Universal Enclosures (Version 1.0)
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Size pdf
    Size 1.9 MB
    Date 5/12/19
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF mounting plate - 2200x1000 mm
    Description
    Spacial SF mounting plate - 2200x1000 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF mounting plate - 2200x1000 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF mounting plate - 2200x1000 mm
    Description
    Spacial SF mounting plate - 2200x1000 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF mounting plate - 2200x1000 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF mounting plate - 2200x1000 mm
    Description
    Spacial SF mounting plate - 2200x1000 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF mounting plate - 2200x1000 mm
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 12/13/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /