USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial CRN
Schneider Eletric NSYMR34 Picture

NSYMR34

Green premium brand logo
Schneider Eletric NSYMR34 Picture
NSYMR34
Green premium brand logo

Monobloc perforated plates H300xW400mm with universal perforations 11x26mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    27.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    Application
    Multi-purpose
    For enclosure nominal dimensions
    11.81 in (300 mm) 15.75 in (400 mm)
    mounting location
    Direct fixing on backstuds
    Step slide
    mounting plate description
    Telequick perforated
    range compatibility
    Spacial S3D
    Spacial CRN
    Spacial S3X
    Thalassa PLM
    quantity per set
    Set of 1
    material
    steel
    surface finish
    Zinc coated
    Complementary
    fixing mode
    Screwed on backstuds M8
    By fixing element
    height
    10.04 in (255 mm)
    width
    13.82 in (351 mm)
    depth
    0.59 in (15 mm)
    thickness
    0.08 in (2 mm)
    net weight
    1.62 lb(US) (0.734 kg)
    number of slots
    198
    variant particularity
    Installation in rear of enclosure
    cut-out dimensions
    11 x 26 mm
    Ordering and shipping details
    Category
    80033 - ENCLOSURE SYSTEMS POLYESTER
    Discount Schedule
    ES1
    GTIN
    03606480183638
    Package weight(Lbs)
    0.73 kg (1.62 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial CRN (Version 2.0)
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    Size zip
    Size 670.6 MB
    Date 9/12/19
    Description
    EDZ Format - Data Portal. Please choose ProPanel version for 3D macros. Help file available in a separate file.
    EPLAN Macros EDZ Format Spacial S3D (Version 2.0)
    Description
    EDZ Format - Data Portal
    Size zip
    Size 1.3 GB
    Date 4/16/19
    Description
    EDZ Format - Data Portal
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMR34_ROHS_CHINA_DECLARATION
    Description
    NSYMR34_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYMR34_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMR34_ROHS_DECLARATION
    Description
    NSYMR34_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYMR34_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMR34_REACH_DECLARATION
    Description
    NSYMR34_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYMR34_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /