USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLM
Schneider Eletric NSYNM5 Picture

NSYNM5

Green premium brand logo
Schneider Eletric NSYNM5 Picture
NSYNM5
Green premium brand logo

M5 standard nut for vertical aluminium rails - Supply: 100 pieces

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1.35 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Fixing accessory
    product or component type
    Slide nut
    Application
    Multi-purpose
    Complementary
    range compatibility
    Thalassa PLA
    Thalassa PLM
    Thalassa PLS
    quantity per set
    Set of 100
    thread type
    M5
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480199165
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYNM5 : NSYNM5_ROHS_CHINA_DECLARATION
    Description
    NSYNM5_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYNM5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYNM5 : NSYNM5_ROHS_DECLARATION
    Description
    NSYNM5_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYNM5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYNM5 : NSYNM5_REACH_DECLARATION
    Description
    NSYNM5_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYNM5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /