USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLM
Schneider Eletric NSYPAP108G Picture

NSYPAP108G

Green premium brand logo
Schneider Eletric NSYPAP108G Picture
NSYPAP108G
Green premium brand logo

reversible internal door polyester 2 locks grid pattern forPLM108

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    190.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    -
    mounting location
    Front side
    range compatibility
    Thalassa PLM
    device composition
    1 door
    1 handle
    4 fixing brackets
    Complementary
    material
    polyester charged with fibreglass
    color
    grey RAL 7035)
    lock type
    Lock 5 mm double bar
    number of locks
    2
    door type
    Internal plain
    door opening side
    Reversible 110 °)
    height
    Grid pattern 33.46 in (850 mm)
    width
    Grid pattern 25.59 in (650 mm)
    depth
    Available depth between enclosure door 1.46 in (37 mm)
    Available depth between rear 10.59 in (269 mm)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480774171
    Package weight(Lbs)
    6.35 kg (13.99 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English7
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Thalassa polyester enclosures (Version 1.0)
    Description
    8-page brochure thalassa polyester enclosures
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    8-page brochure thalassa polyester enclosures
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPAP108G : NSYPAP108G_ROHS_CHINA_DECLARATION
    Description
    NSYPAP108G_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYPAP108G_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPAP108G : NSYPAP108G_ROHS_DECLARATION
    Description
    NSYPAP108G_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYPAP108G_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPAP108G : NSYPAP108G_REACH_DECLARATION
    Description
    NSYPAP108G_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    NSYPAP108G_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Thalassa PLM-PLA (Version 2.0)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.1 MB
    Date 7/12/16
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Thalassa PLM-PLA online (Version 2.0)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1 MB
    Date 7/12/16
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /