Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Thalassa PLM
Schneider Eletric NSYPC7 Picture

NSYPC7

Schneider Eletric NSYPC7 Picture
NSYPC7

Protection rings diameter 43mm for cables . light-grey PVC. Composition : 100

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 0.54 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Cabling accessory
    product or component type
    Protection ring
    range compatibility
    Thalassa PLA
    Thalassa PLS
    Thalassa PLM
    Application
    Multi-purpose
    mounting support
    Cable gland tube
    device composition
    1 ring
    quantity per set
    Set of 100
    Complementary
    material
    PVC (polyvinyl chloride) light grey
    fixing mode
    Clipped - end of tube
    diameter
    1.69 in (43 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480183973
    Returnability
    No
    Country of origin
    ES
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /