View all
Thalassa PLA

NSYPLA12103G
NSYPLA12103G
Floor standing enclosure polyester vers.PLA completely sealed 1250x1000x320 IP65
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Thalassaproduct name Thalassa PLAEnclosure type Multi-purposeproduct or component type Suitable enclosureVersion PLANominal height 49.21 in (1250 mm)Nominal width 39.37 in (1000 mm)Nominal depth 12.60 in (320 mm)enclosure mounting Floor-standingdevice composition 1 top part1 bottom part2 side part2 door2 rear panelComplementary body type Sealed top and bottom part assembled with side partsdoor type Plain frontnumber of doors 2door opening side Right and left 120 °)lock type 4 points lock, 5 mm double-baraccessibility for operation RearFrontremovable parts Door by hingesRear panel by fixing elementmaterial polyester reinforced with fibreglasscolor grey RAL 7035)standards UL 508 AIEC 62208NEMA degree of protection NEMA 12NEMA 2NEMA 13NEMA 1product certifications VeritasDNV MarineUL/cUL listedEnvironment IP degree of protection IP65 IEC 60529 completely sealed)IK degree of protection IK10 IEC 62262 plain door)fire resistance 1760 °F (960 °C) IEC 62208ambient air temperature for storage -31…194 °F (-35…90 °C)Ordering and shipping details Category 80034 - ENCLOSURE SYSTEMS WALL MOUNT METALDiscount Schedule ES1GTIN 03606480774515Package weight(Lbs) 50.89 kg (112.2 lb(US))Returnability NoCountry of origin ESOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Environmental Disclosure Circularity Profile No need of specific recycling operations -
View more
Documents
Language- All Languages13
- English10
- French3
- Spanish5
CatalogFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 15.6 MBDate 5/7/18Size pdfSize 15.7 MBDate 5/7/18Size pdfSize 16 MBDate 5/7/18Size pdfSize 16.1 MBDate 5/7/18Envolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for NSYPLA12103G: Floor standing enclosure polyester vers.PLA completely sealed 1250x1000x320 IP65 (Version 2.0)Size pdfSize 162.5 KBDate 4/11/19CAD Drawing - 3D STP Format -Polyester encl. PLA version completely sealed H1200xW1000xD320 (Version 1.0)Size stpSize 7.8 MBDate 7/28/16BrochureFormatSizeAdd to My DocumentsThalassa polyester enclosures (Version 1.0)Description8-page brochure thalassa polyester enclosuresSize pdfSize 3.5 MBDate 1/1/17Description8-page brochure thalassa polyester enclosuresInstruction SheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsNSYPLA12103G_ROHS_CHINA_DECLARATIONDescriptionNSYPLA12103G_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionNSYPLA12103G_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsNSYPLA12103G_ROHS_DECLARATIONDescriptionNSYPLA12103G_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionNSYPLA12103G_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsNSYPLA12103G_REACH_DECLARATIONDescriptionNSYPLA12103G_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionNSYPLA12103G_REACH_DECLARATION -
View more
Software and Firmware
Language- English4
Software - ReleasedFormatSizeAdd to My DocumentsSoftware - Digital Rule Thalassa PLM-PLA online (Version 2.0)Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize swfSize 1 MBDate 7/12/16Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSoftware - Digital Rule Thalassa PLM-PLA (Version 2.0)DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize exeSize 5.1 MBDate 7/12/16DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.