
Roll over image to zoom in


1 videos
NSYPLA5103G
Enclosure nominal height:
Enclosure nominal width:
Enclosure nominal depth:
Door type:
Product availability: Non-Stock - Not normally stocked in distribution facility
Multi-purpose, floor-standing polyester fiberglass enclosure.
Doors open up to 120° and feature 5mm double-bar insert locks.
Robust protection against fire, impact, dust, and water.
Withstands up to 960°C in accordance with IEC standards.
High resistance to impacts with IK10 rating (IEC 62262).
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
206
Use Better
Packaging made with recycled cardboard
No
Use Again
Recyclability potential, in %
6
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.