View all
Thalassa PLA

NSYPLA754G
NSYPLA754G
Floor standing enclosure polyester vers.PLA completely sealed 750x500x420 IP65
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Thalassaproduct name Thalassa PLAEnclosure type Multi-purposeproduct or component type Suitable enclosureVersion PLANominal height 29.53 in (750 mm)Nominal width 19.69 in (500 mm)Nominal depth 16.54 in (420 mm)enclosure mounting Floor-standingdevice composition 1 top part1 bottom part2 side part1 rear panel1 doorComplementary body type Sealed top and bottom part assembled with side partsdoor type Plain frontnumber of doors 1door opening side Reversible 120 °)lock type 2 points lock, 5 mm double-baraccessibility for operation FrontRearremovable parts Door by hingesRear panel by fixing elementmaterial polyester reinforced with fibreglasscolor grey RAL 7035)standards UL 508 AIEC 62208NEMA degree of protection NEMA 3NEMA 2NEMA 3SNEMA 12NEMA 5NEMA 4/4XNEMA 13NEMA 3RNEMA 3XNEMA 1product certifications VeritasUL/cUL listedDNV MarineEnvironment IP degree of protection IP65 IEC 60529 completely sealed)IK degree of protection IK10 IEC 62262 plain door)fire resistance 1760 °F (960 °C) IEC 62208ambient air temperature for storage -31…194 °F (-35…90 °C)Ordering and shipping details Category 80034 - ENCLOSURE SYSTEMS WALL MOUNT METALDiscount Schedule ES1GTIN 03606480775093Package weight(Lbs) 23.62 kg (52.07 lb(US))Returnability NoCountry of origin ESOffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Environmental Disclosure Circularity Profile No need of specific recycling operations -
View more
Documents
Language- English6
CADFormatSizeAdd to My DocumentsCAD Drawing - 3D STP Format -Polyester encl. PLA version completely sealed H700xW500xD420 (Version 1.0)Size stpSize 3.1 MBDate 7/28/16BrochureFormatSizeAdd to My DocumentsThalassa polyester enclosures (Version 1.0)Description8-page brochure thalassa polyester enclosuresSize pdfSize 3.5 MBDate 1/1/17Description8-page brochure thalassa polyester enclosuresChina RoHS declarationFormatSizeAdd to My DocumentsNSYPLA754G : NSYPLA754G_ROHS_CHINA_DECLARATIONDescriptionNSYPLA754G_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/14/19DescriptionNSYPLA754G_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsNSYPLA754G : NSYPLA754G_ROHS_DECLARATIONDescriptionNSYPLA754G_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/14/19DescriptionNSYPLA754G_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsNSYPLA754G : NSYPLA754G_REACH_DECLARATIONDescriptionNSYPLA754G_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/14/19DescriptionNSYPLA754G_REACH_DECLARATION -
View more
Software and Firmware
Language- English4
Software - ReleasedFormatSizeAdd to My DocumentsSoftware - Digital Rule Thalassa PLM-PLA (Version 2.0)DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize exeSize 5.1 MBDate 7/12/16DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSoftware - Digital Rule Thalassa PLM-PLA online (Version 2.0)Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize swfSize 1 MBDate 7/12/16Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.