USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLA
Schneider Eletric NSYPLA754TG Picture

NSYPLA754TG

Green premium brand logo
Schneider Eletric NSYPLA754TG Picture
NSYPLA754TG
Green premium brand logo

Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    714.63 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLA
    Enclosure type
    Multi-purpose
    product or component type
    Suitable enclosure
    Version
    PLA
    Nominal height
    29.53 in (750 mm)
    Nominal width
    19.69 in (500 mm)
    Nominal depth
    16.54 in (420 mm)
    enclosure mounting
    Floor-standing
    device composition
    1 top part
    1 bottom part
    2 side part
    1 rear panel
    1 door
    Complementary
    body type
    Sealed top and bottom part assembled with side parts
    door type
    Transparent front
    number of doors
    1
    door opening side
    Reversible 120 °)
    lock type
    2 points lock, 5 mm double-bar
    accessibility for operation
    Front
    Rear
    removable parts
    Door by hinges
    Rear panel by fixing element
    material
    polyester reinforced with fibreglass
    color
    grey RAL 7035)
    standards
    IEC 62208
    UL 508 A
    NEMA degree of protection
    NEMA 5
    NEMA 3
    NEMA 12
    NEMA 3X
    NEMA 3R
    NEMA 1
    NEMA 2
    NEMA 13
    NEMA 3S
    product certifications
    DNV Marine
    Veritas
    UL/cUL listed
    Environment
    IP degree of protection
    IP65 IEC 60529 completely sealed)
    IK degree of protection
    IK08 IEC 62262 glazed door)
    fire resistance
    1760 °F (960 °C) IEC 62208
    ambient air temperature for storage
    -31…194 °F (-35…90 °C)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480775109
    Package weight(Lbs)
    20.35 kg (44.86 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English6
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Thalassa polyester enclosures (Version 1.0)
    Description
    8-page brochure thalassa polyester enclosures
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    8-page brochure thalassa polyester enclosures
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLA754TG : Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    Description
    Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLA754TG : Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    Description
    Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLA754TG : Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    Description
    Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Floor standing encl. polyester vers.PLA compl.sealed 750x500x420 IP65 glazed
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Thalassa PLM-PLA (Version 2.0)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.1 MB
    Date 7/12/16
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Thalassa PLM-PLA online (Version 2.0)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1 MB
    Date 7/12/16
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /