USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLA
Schneider Eletric NSYPLAZ15123G Picture

NSYPLAZ15123G

Green premium brand logo
Schneider Eletric NSYPLAZ15123G Picture
NSYPLAZ15123G
Green premium brand logo

Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2,049.42 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLA
    Enclosure type
    Multi-purpose
    product or component type
    Suitable enclosure
    Version
    PLAZ
    Nominal height
    59.06 in (1500 mm)
    Nominal width
    49.21 in (1250 mm)
    Nominal depth
    12.60 in (320 mm)
    enclosure mounting
    Floor-standing
    device composition
    1 top part
    1 bottom part
    2 side part
    2 door
    2 rear panel
    1 plinth
    Complementary
    body type
    Sealed top and open bottom part assembled with side parts
    door type
    Plain front
    number of doors
    2
    door opening side
    Right and left 120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert
    accessibility for operation
    Rear
    Bottom
    Front
    removable parts
    Door by hinges
    Rear panel by fixing element
    material
    polyester reinforced with fibreglass
    color
    grey RAL 7035)
    standards
    IEC 62208
    product certifications
    Veritas
    Environment
    IP degree of protection
    IP54 IEC 60529 plinth type open bottom)
    IK degree of protection
    IK10 IEC 62262 plain door)
    fire resistance
    1760 °F (960 °C) IEC 62208
    ambient air temperature for storage
    -31…194 °F (-35…90 °C)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    03606480775734
    Package weight(Lbs)
    27.01 kg (59.54 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English6
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Thalassa polyester enclosures (Version 1.0)
    Description
    8-page brochure thalassa polyester enclosures
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    8-page brochure thalassa polyester enclosures
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLAZ15123G : Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    Description
    Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLAZ15123G : Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    Description
    Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLAZ15123G : Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    Description
    Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    Floor standing encl.polyester vers.PLAZ w/plinth open bottom 1500x1250x320 IP54
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Thalassa PLM-PLA online (Version 2.0)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1 MB
    Date 7/12/16
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Thalassa PLM-PLA (Version 2.0)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.1 MB
    Date 7/12/16
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /