
Roll over image to zoom in


1 videos
Floor standing polyester enclosure, PanelSeT PLA, plain door, open bottom, 750x750x320mm, IP54, IK10
NSYPLAZ773G
Enclosure nominal height:
Enclosure nominal width:
Enclosure nominal depth:
Door type:
Product availability: Non-Stock - Not normally stocked in distribution facility
Durable polyester reinforced with fiberglass construction.
Versatile floor-standing design for various applications.
Door opens up to 120° from either side for easy access.
Two-point handle lock and 5mm double-bar insert increase security.
Fire-resistant up to 960°C, indicating high resistance to impacts.
Environmental Data
Environmental Data
Carbon footprint (kg CO2 eq, Total Life cycle)
179
Use Better
Packaging made with recycled cardboard
No
Use Again
Take-back
No
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.